Grove Gear 20YFC-1-1.000-56C-40-L2
Part #:20YFC-1-1.000-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | LL: | 2.12 in |
| U: | 0.625 in | AE2: | 0.85 |
| L: | 4.82 in | P: | 1.38 in |
| BD: | 5.88 | I: | 3.61 in |
| BE: | 0.38 in | AG: | 4.65 |
| AB: | 3.69 | T: | 1 |
| AA: | 8 | H: | 0.53 in |
| BF: | 0.41 | AK: | 4.5 |
| AF: | 0.19 | V: | 1.94 in |
| G: | 1.82 | D: | 2.31 |
| AJ: | 5.88 | LM: | 7.07 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.71 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 40:1 | Input Diameter (in): | 0.625 in |
| Ratio Range: | 40:1 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series Code: | OE | Motor Frame Size: | 56C |
| Bore Code: | 16 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Model Code: | 20YFC |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

