Grove Gear 20YFC-1-1.000-56C-40-L3
Part #:20YFC-1-1.000-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1 |
| D: | 2.31 | AJ: | 5.88 |
| U: | 0.625 in | P: | 1.38 in |
| AE2: | 0.85 | AB: | 3.69 |
| LL: | 2.12 in | AF: | 0.19 |
| BD: | 5.88 | I: | 3.61 in |
| AA: | 8 | BE: | 0.38 in |
| LM: | 7.07 | H: | 0.53 in |
| G: | 1.82 | V: | 1.94 in |
| Center Distance (in): | 2.063 in | AG: | 4.65 |
| L: | 4.82 in | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.71 | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Bore Code: | 16 |
| Ratio Range: | 40:1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 2.063 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Model Code: | 20YFC |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

