How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | P: | 1.38 in |
| AJ: | 5.88 | D: | 2.31 |
| AF: | 0.19 | U: | 0.625 in |
| V: | 1.94 in | AG: | 4.65 |
| I: | 3.61 in | BD: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 2.063 in |
| BE: | 0.38 in | AA: | 8 |
| H: | 0.53 in | AK: | 4.5 |
| G: | 1.82 | L: | 4.82 in |
| LM: | 7.07 | T: | 1 |
| AB: | 3.69 | AE2: | 0.85 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Bore Code: | 16 | Center Distance (in): | 2.063 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio: | 5:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 20YFC |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 2.51 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

