Grove Gear 20YFC-1-1.000-56C-5-L3
Part #:20YFC-1-1.000-56C-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | AE2: | 0.85 |
| G: | 1.82 | D: | 2.31 |
| U: | 0.625 in | P: | 1.38 in |
| AF: | 0.19 | T: | 1 |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| L: | 4.82 in | H: | 0.53 in |
| AA: | 8 | BD: | 5.88 |
| AG: | 4.65 | AK: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 1.94 in | LL: | 2.12 in |
| AB: | 3.69 | I: | 3.61 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 350 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Ratio: | 5:1 |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 2.51 |
| Housing Material: | Cast Iron | Series Code: | OE |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.063 |
| Model Code: | 20YFC | Gear Type: | Worm |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

