Grove Gear 20YFC-1-1.000-56C-5-L4
Part #:20YFC-1-1.000-56C-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | LM: | 7.07 |
| AG: | 4.65 | P: | 1.38 in |
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
| U: | 0.625 in | H: | 0.53 in |
| V: | 1.94 in | I: | 3.61 in |
| BF: | 0.41 | AJ: | 5.88 |
| L: | 4.82 in | BD: | 5.88 |
| AA: | 8 | T: | 1 |
| G: | 1.82 | AK: | 4.5 |
| BE: | 0.38 in | AF: | 0.19 |
| D: | 2.31 | AB: | 3.69 |
Technical Specifications
| Model Code: | 20YFC | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.51 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 2.063 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 5:1 | Output Diameter (in): | 1 in |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

