Grove Gear 20YFC-1-1.000-56C-50-L1
Part #:20YFC-1-1.000-56C-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | V: | 1.94 in |
| L: | 4.82 in | I: | 3.61 in |
| G: | 1.82 | LM: | 7.07 |
| AG: | 4.65 | U: | 0.625 in |
| AJ: | 5.88 | AF: | 0.19 |
| AK: | 4.5 | P: | 1.38 in |
| AA: | 8 | H: | 0.53 in |
| D: | 2.31 | LL: | 2.12 in |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 2.063 in |
| T: | 1 | AB: | 3.69 |
Technical Specifications
| Center Distance (in): | 2.063 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.563 | Input Keyway: | 3/16 X 1.50 in |
| Series Code: | OE | Output RPM: | 35 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Model Code: | 20YFC | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Ratio Range: | 50:1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 719 in/lbs |

