Grove Gear 20YFC-1-1.000-56C-60-L1
Part #:20YFC-1-1.000-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | U: | 0.625 in |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| AG: | 4.65 | AJ: | 5.88 |
| G: | 1.82 | D: | 2.31 |
| AF: | 0.19 | H: | 0.53 in |
| AK: | 4.5 | BD: | 5.88 |
| P: | 1.38 in | I: | 3.61 in |
| T: | 1 | AA: | 8 |
| V: | 1.94 in | AE2: | 0.85 |
| BF: | 0.41 | LL: | 2.12 in |
| L: | 4.82 in | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Model Code: | 20YFC |
| Input HP @ 1750 RPM: | 0.491 | Series Code: | OE |
| Ratio: | 60:1 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.063 | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

