Grove Gear 20YFC-1-1.000-56C-60-L9
Part #:20YFC-1-1.000-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.61 in |
| AB: | 3.69 | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | AE2: | 0.85 |
| G: | 1.82 | BE: | 0.38 in |
| AK: | 4.5 | V: | 1.94 in |
| LM: | 7.07 | AF: | 0.19 |
| D: | 2.31 | H: | 0.53 in |
| P: | 1.38 in | L: | 4.82 in |
| AG: | 4.65 | T: | 1 |
| AA: | 8 | U: | 0.625 in |
| BD: | 5.88 | LL: | 2.12 in |
Technical Specifications
| Bore Code: | 16 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.491 | Output RPM: | 29.2 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Model Code: | 20YFC | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.063 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

