How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | AF: | 0.19 |
| V: | 1.94 in | BE: | 0.38 in |
| Center Distance (in): | 2.063 in | AE2: | 0.85 |
| AG: | 4.65 | AJ: | 5.88 |
| LM: | 7.07 | U: | 0.625 in |
| L: | 4.82 in | P: | 1.38 in |
| T: | 1.125 | BD: | 5.88 |
| AA: | 8 | G: | 1.82 |
| LL: | 2.12 in | BF: | 0.41 |
| D: | 2.31 | H: | 0.53 in |
| AK: | 4.5 | AB: | 3.69 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Model Code: | 20YFC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.063 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Input Diameter (in): | 0.625 in |
| Assembly: | YFC-1 | Output RPM: | 58.3 |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.896 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

