Grove Gear 20YFC-1-1.125-56C-30-L1
Part #:20YFC-1-1.125-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.19 |
| I: | 3.61 in | BE: | 0.38 in |
| D: | 2.31 | AE2: | 0.85 |
| L: | 4.82 in | P: | 1.38 in |
| G: | 1.82 | AA: | 8 |
| AB: | 3.69 | Center Distance (in): | 2.063 in |
| BD: | 5.88 | LL: | 2.12 in |
| AK: | 4.5 | LM: | 7.07 |
| AG: | 4.65 | H: | 0.53 in |
| U: | 0.625 in | AJ: | 5.88 |
| V: | 1.94 in | T: | 1.125 |
Technical Specifications
| Output RPM: | 58.3 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Model Code: | 20YFC |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Bore Code: | 18 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.896 |
| Center Distance (in): | 2.063 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

