Grove Gear 20YFC-1-1.125-56C-30-L2
Part #:20YFC-1-1.125-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | U: | 0.625 in |
| LL: | 2.12 in | AB: | 3.69 |
| T: | 1.125 | L: | 4.82 in |
| AA: | 8 | BE: | 0.38 in |
| V: | 1.94 in | BF: | 0.41 |
| G: | 1.82 | H: | 0.53 in |
| BD: | 5.88 | Center Distance (in): | 2.063 in |
| D: | 2.31 | AG: | 4.65 |
| LM: | 7.07 | I: | 3.61 in |
| AE2: | 0.85 | P: | 1.38 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Bore Code: | 18 |
| Input HP @ 1750 RPM: | 0.896 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Center Distance (in): | 2.063 |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | 20YFC |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

