Grove Gear 20YFC-1-1.125-56C-30-L3
Part #:20YFC-1-1.125-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | P: | 1.38 in |
| BD: | 5.88 | AB: | 3.69 |
| T: | 1.125 | AG: | 4.65 |
| AK: | 4.5 | AA: | 8 |
| D: | 2.31 | H: | 0.53 in |
| I: | 3.61 in | AF: | 0.19 |
| V: | 1.94 in | L: | 4.82 in |
| BF: | 0.41 | Center Distance (in): | 2.063 in |
| AJ: | 5.88 | AE2: | 0.85 |
| BE: | 0.38 in | LL: | 2.12 in |
| U: | 0.625 in | LM: | 7.07 |
Technical Specifications
| Ratio: | 30:1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 1.125 in | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.896 |
| Service Factor: | 1 | Bore Code: | 18 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Series Code: | OE | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Output RPM: | 58.3 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Model Code: | 20YFC |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

