Grove Gear 20YFC-1-1.125-56C-30-L4
Part #:20YFC-1-1.125-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | I: | 3.61 in |
| P: | 1.38 in | AG: | 4.65 |
| D: | 2.31 | AJ: | 5.88 |
| LM: | 7.07 | U: | 0.625 in |
| G: | 1.82 | AB: | 3.69 |
| AA: | 8 | BD: | 5.88 |
| L: | 4.82 in | AF: | 0.19 |
| BE: | 0.38 in | AK: | 4.5 |
| LL: | 2.12 in | BF: | 0.41 |
| Center Distance (in): | 2.063 in | H: | 0.53 in |
| V: | 1.94 in | T: | 1.125 |
Technical Specifications
| Series Code: | OE | Assembly: | YFC-1 |
| Ratio: | 30:1 | Output Shaft Direction: | 1 |
| Model Code: | 20YFC | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.896 |
| Bore Code: | 18 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 2.063 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

