Grove Gear 20YFC-1-1.125-56C-30-L9
Part #:20YFC-1-1.125-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | D: | 2.31 |
| AJ: | 5.88 | BD: | 5.88 |
| U: | 0.625 in | AK: | 4.5 |
| AE2: | 0.85 | T: | 1.125 |
| G: | 1.82 | P: | 1.38 in |
| H: | 0.53 in | L: | 4.82 in |
| LM: | 7.07 | AF: | 0.19 |
| AB: | 3.69 | V: | 1.94 in |
| LL: | 2.12 in | BE: | 0.38 in |
| AA: | 8 | I: | 3.61 in |
| AG: | 4.65 | BF: | 0.41 |
Technical Specifications
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Bore Code: | 18 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Model Code: | 20YFC | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Center Distance (in): | 2.063 |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.896 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

