Grove Gear 20YFC-1-1.250-140TC-10-L3
Part #:20YFC-1-1.250-140TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.85 |
| AG: | 4.65 | AJ: | 5.88 |
| T: | 1.25 | LL: | 2.12 in |
| V: | 1.94 in | U: | 0.625 in |
| P: | 1.38 in | G: | 1.82 |
| BD: | 5.88 | AK: | 4.5 |
| D: | 2.31 | BE: | 0.38 in |
| LM: | 7.07 | BF: | 0.41 |
| AB: | 3.69 | I: | 3.61 in |
| H: | 0.53 in | Center Distance (in): | 2.063 in |
| AA: | 8 | L: | 4.82 in |
Technical Specifications
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Model Code: | 20YFC | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.09 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

