How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 8 |
| LL: | 2.12 in | L: | 4.82 in |
| U: | 0.625 in | LM: | 7.07 |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| D: | 2.31 | P: | 1.38 in |
| AJ: | 5.88 | I: | 3.61 in |
| AG: | 4.65 | T: | 1.25 |
| BF: | 0.41 | H: | 0.53 in |
| AE2: | 0.85 | G: | 1.82 |
| V: | 1.94 in | AB: | 3.69 |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 17.5 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.063 | Bore Code: | 20 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.625 in | Model Code: | 20YFC |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.217 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

