Grove Gear 20YFC-1-1.250-56C-100-L4
Part #:20YFC-1-1.250-56C-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AB: | 3.69 |
| U: | 0.625 in | AE2: | 0.85 |
| H: | 0.53 in | BF: | 0.41 |
| Center Distance (in): | 2.063 in | L: | 4.82 in |
| P: | 1.38 in | V: | 1.94 in |
| D: | 2.31 | LL: | 2.12 in |
| G: | 1.82 | AK: | 4.5 |
| I: | 3.61 in | AG: | 4.65 |
| AJ: | 5.88 | AA: | 8 |
| AF: | 0.19 | BD: | 5.88 |
| T: | 1.25 | LM: | 7.07 |
Technical Specifications
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.217 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Model Code: | 20YFC | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Output RPM: | 17.5 |
| Center Distance (in): | 2.063 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

