Grove Gear 20YFC-1-1.250-56C-100-L9
Part #:20YFC-1-1.250-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BF: | 0.41 |
| Center Distance (in): | 2.063 in | H: | 0.53 in |
| V: | 1.94 in | AE2: | 0.85 |
| AA: | 8 | AG: | 4.65 |
| AK: | 4.5 | U: | 0.625 in |
| AF: | 0.19 | D: | 2.31 |
| BE: | 0.38 in | G: | 1.82 |
| I: | 3.61 in | P: | 1.38 in |
| LM: | 7.07 | AJ: | 5.88 |
| L: | 4.82 in | BD: | 5.88 |
| T: | 1.25 | AB: | 3.69 |
Technical Specifications
| Ratio: | 100:1 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.063 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.217 |
| Model Code: | 20YFC | Housing Material: | Cast Iron |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

