How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | L: | 4.82 in |
| H: | 0.53 in | AB: | 3.69 |
| AJ: | 5.88 | BE: | 0.38 in |
| P: | 1.38 in | U: | 0.625 in |
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| AK: | 4.5 | T: | 1.25 |
| AF: | 0.19 | I: | 3.61 in |
| AE2: | 0.85 | V: | 1.94 in |
| BD: | 5.88 | AA: | 8 |
| BF: | 0.41 | G: | 1.82 |
| D: | 2.31 | AG: | 4.65 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | 20YFC |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 1.24 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.063 |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

