Grove Gear 20YFC-1-1.250-56C-20-L2
Part #:20YFC-1-1.250-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | LL: | 2.12 in |
| L: | 4.82 in | AB: | 3.69 |
| V: | 1.94 in | AJ: | 5.88 |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| AK: | 4.5 | I: | 3.61 in |
| BE: | 0.38 in | U: | 0.625 in |
| P: | 1.38 in | LM: | 7.07 |
| G: | 1.82 | H: | 0.53 in |
| AE2: | 0.85 | BD: | 5.88 |
| AG: | 4.65 | T: | 1.25 |
| BF: | 0.41 | D: | 2.31 |
Technical Specifications
| Center Distance (in): | 2.063 | Output Diameter (in): | 1.25 in |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.24 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | 20YFC | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Assembly: | YFC-1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

