Grove Gear 20YFC-1-1.250-56C-20-L3
Part #:20YFC-1-1.250-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | P: | 1.38 in |
| V: | 1.94 in | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| AG: | 4.65 | L: | 4.82 in |
| LM: | 7.07 | AE2: | 0.85 |
| U: | 0.625 in | T: | 1.25 |
| AB: | 3.69 | Center Distance (in): | 2.063 in |
| LL: | 2.12 in | AJ: | 5.88 |
| AK: | 4.5 | I: | 3.61 in |
| AA: | 8 | D: | 2.31 |
| AF: | 0.19 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.24 | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Ratio: | 20:1 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Model Code: | 20YFC |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

