Grove Gear 20YFC-1-1.250-56C-20-L4
Part #:20YFC-1-1.250-56C-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | V: | 1.94 in |
| AE2: | 0.85 | AA: | 8 |
| G: | 1.82 | L: | 4.82 in |
| LL: | 2.12 in | I: | 3.61 in |
| D: | 2.31 | AF: | 0.19 |
| BD: | 5.88 | Center Distance (in): | 2.063 in |
| P: | 1.38 in | AK: | 4.5 |
| BE: | 0.38 in | AB: | 3.69 |
| H: | 0.53 in | AJ: | 5.88 |
| LM: | 7.07 | BF: | 0.41 |
| U: | 0.625 in | T: | 1.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Assembly: | YFC-1 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.24 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Center Distance (in): | 2.063 |
| Model Code: | 20YFC | Product Type: | Right Angle |
| Bore Code: | 20 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

