Grove Gear 20YFC-1-1.250-56C-30-L9
Part #:20YFC-1-1.250-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | LM: | 7.07 |
| Center Distance (in): | 2.063 in | H: | 0.53 in |
| V: | 1.94 in | AA: | 8 |
| T: | 1.25 | AG: | 4.65 |
| BE: | 0.38 in | AJ: | 5.88 |
| P: | 1.38 in | AE2: | 0.85 |
| LL: | 2.12 in | AF: | 0.19 |
| L: | 4.82 in | AK: | 4.5 |
| I: | 3.61 in | AB: | 3.69 |
| G: | 1.82 | BD: | 5.88 |
| BF: | 0.41 | D: | 2.31 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Center Distance (in): | 2.063 | Model Code: | 20YFC |
| Input HP @ 1750 RPM: | 0.896 | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

