Grove Gear 20YFC-1-1.250-56C-60-L1
Part #:20YFC-1-1.250-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | AG: | 4.65 |
| BF: | 0.41 | D: | 2.31 |
| AE2: | 0.85 | BE: | 0.38 in |
| P: | 1.38 in | V: | 1.94 in |
| AA: | 8 | I: | 3.61 in |
| LM: | 7.07 | T: | 1.25 |
| U: | 0.625 in | LL: | 2.12 in |
| BD: | 5.88 | L: | 4.82 in |
| AJ: | 5.88 | H: | 0.53 in |
| AF: | 0.19 | AB: | 3.69 |
| AK: | 4.5 | Center Distance (in): | 2.063 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Model Code: | 20YFC | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 2.063 | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 0.491 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

