Grove Gear 20YFC-1-1.250-56C-60-L4
Part #:20YFC-1-1.250-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 1.82 |
| AA: | 8 | U: | 0.625 in |
| I: | 3.61 in | D: | 2.31 |
| AJ: | 5.88 | AG: | 4.65 |
| LL: | 2.12 in | T: | 1.25 |
| AK: | 4.5 | BE: | 0.38 in |
| P: | 1.38 in | L: | 4.82 in |
| LM: | 7.07 | AF: | 0.19 |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| H: | 0.53 in | AE2: | 0.85 |
| V: | 1.94 in | BF: | 0.41 |
Technical Specifications
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 0.491 |
| Input Style: | Flexible Coupling Input | Model Code: | 20YFC |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.063 |
| Output RPM: | 29.2 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Ratio: | 60:1 |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

