Grove Gear 20YFC-1-1.250-56C-60-L9
Part #:20YFC-1-1.250-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 4.65 |
| BF: | 0.41 | AF: | 0.19 |
| D: | 2.31 | AE2: | 0.85 |
| G: | 1.82 | AK: | 4.5 |
| T: | 1.25 | LL: | 2.12 in |
| AB: | 3.69 | L: | 4.82 in |
| BE: | 0.38 in | P: | 1.38 in |
| AA: | 8 | H: | 0.53 in |
| LM: | 7.07 | AJ: | 5.88 |
| V: | 1.94 in | I: | 3.61 in |
| Center Distance (in): | 2.063 in | U: | 0.625 in |
Technical Specifications
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.063 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Model Code: | 20YFC |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.491 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

