Grove Gear 20YFC-1-1.438-140TC-15
Part #:20YFC-1-1.438-140TC-15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | AG: | 4.65 |
| H: | 0.53 in | LM: | 7.07 |
| AA: | 8 | T: | 1.438 |
| U: | 0.625 in | L: | 4.82 in |
| D: | 2.31 | G: | 1.82 |
| AB: | 3.69 | AK: | 4.5 |
| I: | 3.61 in | LL: | 2.12 in |
| AJ: | 5.88 | AF: | 0.19 |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| P: | 1.38 in | V: | 1.94 in |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.56 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.625 in |
| Assembly: | YFC-1 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.063 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Model Code: | 20YFC |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

