Grove Gear 20YFC-1-1.438-140TC-15-L2
Part #:20YFC-1-1.438-140TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.438 |
| AG: | 4.65 | AF: | 0.19 |
| LL: | 2.12 in | AB: | 3.69 |
| D: | 2.31 | AA: | 8 |
| V: | 1.94 in | BD: | 5.88 |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| G: | 1.82 | AK: | 4.5 |
| BF: | 0.41 | U: | 0.625 in |
| AJ: | 5.88 | LM: | 7.07 |
| P: | 1.38 in | AE2: | 0.85 |
| L: | 4.82 in | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.063 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.56 | Product Type: | Right Angle |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Model Code: | 20YFC | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

