Grove Gear 20YFC-1-1.438-140TC-15-L3
Part #:20YFC-1-1.438-140TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.82 |
| BE: | 0.38 in | I: | 3.61 in |
| LL: | 2.12 in | BF: | 0.41 |
| H: | 0.53 in | BD: | 5.88 |
| U: | 0.625 in | AA: | 8 |
| LM: | 7.07 | AJ: | 5.88 |
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
| L: | 4.82 in | P: | 1.38 in |
| AB: | 3.69 | T: | 1.438 |
| AK: | 4.5 | D: | 2.31 |
| AF: | 0.19 | AG: | 4.65 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 15:1 | Series Code: | OE |
| Model Code: | 20YFC | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.56 | Center Distance (in): | 2.063 |
| Output RPM: | 117 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

