Grove Gear 20YFC-1-1.438-140TC-40
Part #:20YFC-1-1.438-140TC-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AJ: | 5.88 |
| AF: | 0.19 | AE2: | 0.85 |
| BF: | 0.41 | P: | 1.38 in |
| AB: | 3.69 | V: | 1.94 in |
| D: | 2.31 | L: | 4.82 in |
| I: | 3.61 in | LL: | 2.12 in |
| AK: | 4.5 | AA: | 8 |
| T: | 1.438 | LM: | 7.07 |
| H: | 0.53 in | BE: | 0.38 in |
| U: | 0.625 in | Center Distance (in): | 2.063 in |
| BD: | 5.88 | G: | 1.82 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.71 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.063 |
| Input Diameter (in): | 0.625 in | Assembly: | YFC-1 |
| Output RPM: | 43.8 | Model Code: | 20YFC |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 40:1 |
| Input Keyway: | 3/16 X 1.50 in | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

