Grove Gear 20YFC-1-1.438-140TC-40-L1
Part #:20YFC-1-1.438-140TC-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | L: | 4.82 in |
| P: | 1.38 in | AF: | 0.19 |
| AJ: | 5.88 | BF: | 0.41 |
| LM: | 7.07 | AB: | 3.69 |
| T: | 1.438 | U: | 0.625 in |
| LL: | 2.12 in | AG: | 4.65 |
| V: | 1.94 in | D: | 2.31 |
| AA: | 8 | Center Distance (in): | 2.063 in |
| BD: | 5.88 | H: | 0.53 in |
| AE2: | 0.85 | BE: | 0.38 in |
| G: | 1.82 | I: | 3.61 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.063 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 40:1 |
| Model Code: | 20YFC | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.71 |
| Ratio Range: | 40:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

