Grove Gear 20YFC-1-1.438-140TC-40-L9
Part #:20YFC-1-1.438-140TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | U: | 0.625 in |
| AK: | 4.5 | P: | 1.38 in |
| AG: | 4.65 | G: | 1.82 |
| BF: | 0.41 | Center Distance (in): | 2.063 in |
| T: | 1.438 | AF: | 0.19 |
| BD: | 5.88 | AB: | 3.69 |
| AA: | 8 | V: | 1.94 in |
| I: | 3.61 in | LL: | 2.12 in |
| BE: | 0.38 in | AJ: | 5.88 |
| LM: | 7.07 | H: | 0.53 in |
| D: | 2.31 | L: | 4.82 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.71 |
| Assembly: | YFC-1 | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Model Code: | 20YFC |
| Motor Frame Size: | 140TC | Ratio: | 40:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Bore Code: | 23 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

