How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | LL: | 2.12 in |
| AG: | 4.65 | BE: | 0.38 in |
| H: | 0.53 in | U: | 0.625 in |
| L: | 4.82 in | AB: | 3.69 |
| Center Distance (in): | 2.063 in | AE2: | 0.85 |
| V: | 1.94 in | LM: | 7.07 |
| AJ: | 5.88 | G: | 1.82 |
| BD: | 5.88 | I: | 3.61 in |
| BF: | 0.41 | P: | 1.38 in |
| D: | 2.31 | AK: | 4.5 |
| AF: | 0.19 | T: | 1.438 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Model Code: | 20YFC |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.063 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Bore Code: | 23 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Series Code: | OE |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Output RPM: | 350 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.51 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

