Grove Gear 20YFC-1-1.438-140TC-5-L1
Part #:20YFC-1-1.438-140TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | BD: | 5.88 |
| V: | 1.94 in | AA: | 8 |
| LL: | 2.12 in | L: | 4.82 in |
| D: | 2.31 | AK: | 4.5 |
| G: | 1.82 | AF: | 0.19 |
| U: | 0.625 in | T: | 1.438 |
| AJ: | 5.88 | P: | 1.38 in |
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
| BF: | 0.41 | I: | 3.61 in |
| H: | 0.53 in | BE: | 0.38 in |
| AG: | 4.65 | LM: | 7.07 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 20YFC |
| Center Distance (in): | 2.063 | Series Code: | OE |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.51 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

