Grove Gear 20YFC-1-1.438-140TC-5-L2
Part #:20YFC-1-1.438-140TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| BF: | 0.41 | BD: | 5.88 |
| AE2: | 0.85 | P: | 1.38 in |
| T: | 1.438 | AG: | 4.65 |
| V: | 1.94 in | BE: | 0.38 in |
| I: | 3.61 in | LM: | 7.07 |
| L: | 4.82 in | AB: | 3.69 |
| AA: | 8 | G: | 1.82 |
| D: | 2.31 | AF: | 0.19 |
| U: | 0.625 in | Center Distance (in): | 2.063 in |
| H: | 0.53 in | LL: | 2.12 in |
Technical Specifications
| Ratio: | 5:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.51 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 20YFC | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Input Diameter (in): | 0.625 in |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 350 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Center Distance (in): | 2.063 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

