Grove Gear 20YFC-1-1.438-140TC-5-L9
Part #:20YFC-1-1.438-140TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | Center Distance (in): | 2.063 in |
| AJ: | 5.88 | AA: | 8 |
| V: | 1.94 in | I: | 3.61 in |
| AG: | 4.65 | AF: | 0.19 |
| LL: | 2.12 in | U: | 0.625 in |
| BF: | 0.41 | AE2: | 0.85 |
| L: | 4.82 in | BE: | 0.38 in |
| T: | 1.438 | AB: | 3.69 |
| LM: | 7.07 | G: | 1.82 |
| BD: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | D: | 2.31 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.51 |
| Ratio: | 5:1 | Input Diameter (in): | 0.625 in |
| Bore Code: | 23 | Output RPM: | 350 |
| Housing Material: | Cast Iron | Model Code: | 20YFC |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.50 in | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Ratio Range: | 5:1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

