Grove Gear 20YFC-1-1.438-140TC-7.5-L1
Part #:20YFC-1-1.438-140TC-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 5.88 |
| U: | 0.625 in | BD: | 5.88 |
| AK: | 4.5 | L: | 4.82 in |
| BF: | 0.41 | I: | 3.61 in |
| LM: | 7.07 | G: | 1.82 |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| P: | 1.38 in | T: | 1.438 |
| AE2: | 0.85 | BE: | 0.38 in |
| AF: | 0.19 | LL: | 2.12 in |
| AG: | 4.65 | D: | 2.31 |
| H: | 0.53 in | AA: | 8 |
Technical Specifications
| Model Code: | 20YFC | Input HP @ 1750 RPM: | 2.39 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Motor Frame Size: | 140TC | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.063 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

