Grove Gear 20YFC-1-1.438-140TC-7.5-L2
Part #:20YFC-1-1.438-140TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | V: | 1.94 in |
| AG: | 4.65 | AA: | 8 |
| G: | 1.82 | BD: | 5.88 |
| AE2: | 0.85 | P: | 1.38 in |
| U: | 0.625 in | L: | 4.82 in |
| T: | 1.438 | LM: | 7.07 |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | AF: | 0.19 |
| LL: | 2.12 in | AB: | 3.69 |
| H: | 0.53 in | BF: | 0.41 |
| I: | 3.61 in | Center Distance (in): | 2.063 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.39 | Product Type: | Right Angle |
| Center Distance (in): | 2.063 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.625 in |
| Model Code: | 20YFC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

