Grove Gear 20YFC-1-1.438-140TC-7.5-L4
Part #:20YFC-1-1.438-140TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AF: | 0.19 |
| BF: | 0.41 | V: | 1.94 in |
| AE2: | 0.85 | LM: | 7.07 |
| H: | 0.53 in | AB: | 3.69 |
| T: | 1.438 | AJ: | 5.88 |
| BD: | 5.88 | AA: | 8 |
| AG: | 4.65 | L: | 4.82 in |
| D: | 2.31 | BE: | 0.38 in |
| Center Distance (in): | 2.063 in | U: | 0.625 in |
| I: | 3.61 in | G: | 1.82 |
| AK: | 4.5 | LL: | 2.12 in |
Technical Specifications
| Bore Code: | 23 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.39 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Center Distance (in): | 2.063 |
| Output RPM: | 233 | Model Code: | 20YFC |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Assembly: | YFC-1 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

