How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | AG: | 4.65 |
| LM: | 7.07 | BE: | 0.38 in |
| G: | 1.82 | AK: | 4.5 |
| BD: | 5.88 | AB: | 3.69 |
| T: | 1.438 | D: | 2.31 |
| AJ: | 5.88 | AF: | 0.19 |
| V: | 1.94 in | AA: | 8 |
| P: | 1.38 in | Center Distance (in): | 2.063 in |
| H: | 0.53 in | L: | 4.82 in |
| I: | 3.61 in | LL: | 2.12 in |
| U: | 0.625 in | BF: | 0.41 |
Technical Specifications
| Ratio Range: | 15:1 | Model Code: | 20YFC |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Output RPM: | 117 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.56 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

