Grove Gear 20YFC-1-1.438-56C-15-L3
Part #:20YFC-1-1.438-56C-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.85 |
| AG: | 4.65 | G: | 1.82 |
| V: | 1.94 in | BE: | 0.38 in |
| BF: | 0.41 | BD: | 5.88 |
| LM: | 7.07 | L: | 4.82 in |
| LL: | 2.12 in | D: | 2.31 |
| P: | 1.38 in | AA: | 8 |
| T: | 1.438 | H: | 0.53 in |
| Center Distance (in): | 2.063 in | U: | 0.625 in |
| AF: | 0.19 | AB: | 3.69 |
| I: | 3.61 in | AK: | 4.5 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Model Code: | 20YFC |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Motor Frame Size: | 56C |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Series Code: | OE | Center Distance (in): | 2.063 |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.56 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

