Grove Gear 20YFC-1-1.438-56C-15-L9
Part #:20YFC-1-1.438-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BF: | 0.41 |
| D: | 2.31 | AA: | 8 |
| AK: | 4.5 | G: | 1.82 |
| L: | 4.82 in | LM: | 7.07 |
| BD: | 5.88 | AG: | 4.65 |
| LL: | 2.12 in | T: | 1.438 |
| AE2: | 0.85 | U: | 0.625 in |
| AJ: | 5.88 | V: | 1.94 in |
| P: | 1.38 in | H: | 0.53 in |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| AB: | 3.69 | BE: | 0.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Center Distance (in): | 2.063 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 20YFC |
| Input HP @ 1750 RPM: | 1.56 | Gear Type: | Worm |
| Ratio: | 15:1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 15:1 | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

