How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BD: | 5.88 |
| AG: | 4.65 | L: | 4.82 in |
| AE2: | 0.85 | G: | 1.82 |
| D: | 2.31 | H: | 0.53 in |
| AB: | 3.69 | AJ: | 5.88 |
| I: | 3.61 in | LM: | 7.07 |
| AK: | 4.5 | P: | 1.38 in |
| LL: | 2.12 in | AF: | 0.19 |
| Center Distance (in): | 2.063 in | U: | 0.625 in |
| V: | 1.94 in | BF: | 0.41 |
| BE: | 0.38 in | AA: | 8 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Model Code: | 20YFC | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Series Code: | OE | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 1.24 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.063 |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

