Grove Gear 20YFC-1-1.438-56C-20-L1
Part #:20YFC-1-1.438-56C-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | G: | 1.82 |
| T: | 1.438 | V: | 1.94 in |
| L: | 4.82 in | LM: | 7.07 |
| U: | 0.625 in | AF: | 0.19 |
| P: | 1.38 in | I: | 3.61 in |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 2.31 | AK: | 4.5 |
| BD: | 5.88 | AA: | 8 |
| AE2: | 0.85 | LL: | 2.12 in |
| AB: | 3.69 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 2.063 | Ratio Range: | 20:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.24 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Gear Type: | Worm | Model Code: | 20YFC |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

