Grove Gear 20YFC-1-1.438-56C-20-L4
Part #:20YFC-1-1.438-56C-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.85 |
| V: | 1.94 in | U: | 0.625 in |
| BE: | 0.38 in | AK: | 4.5 |
| LM: | 7.07 | AG: | 4.65 |
| AA: | 8 | BD: | 5.88 |
| Center Distance (in): | 2.063 in | G: | 1.82 |
| I: | 3.61 in | LL: | 2.12 in |
| H: | 0.53 in | T: | 1.438 |
| L: | 4.82 in | P: | 1.38 in |
| BF: | 0.41 | D: | 2.31 |
| AF: | 0.19 | AB: | 3.69 |
Technical Specifications
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 20:1 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Center Distance (in): | 2.063 |
| Input HP @ 1750 RPM: | 1.24 | Model Code: | 20YFC |
| Series Code: | OE | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

