Grove Gear 20YFC-1-1.438-56C-20-L9
Part #:20YFC-1-1.438-56C-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | LM: | 7.07 |
| AE2: | 0.85 | V: | 1.94 in |
| L: | 4.82 in | Center Distance (in): | 2.063 in |
| I: | 3.61 in | H: | 0.53 in |
| BF: | 0.41 | AA: | 8 |
| T: | 1.438 | LL: | 2.12 in |
| G: | 1.82 | D: | 2.31 |
| AB: | 3.69 | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.19 |
| BE: | 0.38 in | P: | 1.38 in |
| BD: | 5.88 | AG: | 4.65 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Center Distance (in): | 2.063 |
| Assembly: | YFC-1 | Series Code: | OE |
| Output RPM: | 87.5 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 1.24 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Model Code: | 20YFC |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

