Grove Gear 20YFC-1-1.438-56C-25-L1
Part #:20YFC-1-1.438-56C-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | G: | 1.82 |
| AJ: | 5.88 | AE2: | 0.85 |
| I: | 3.61 in | AA: | 8 |
| LM: | 7.07 | P: | 1.38 in |
| V: | 1.94 in | LL: | 2.12 in |
| L: | 4.82 in | BD: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| T: | 1.438 | U: | 0.625 in |
| AG: | 4.65 | H: | 0.53 in |
| AF: | 0.19 | BE: | 0.38 in |
| D: | 2.31 | AB: | 3.69 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Output RPM: | 70 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 25:1 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 1.01 |
| Model Code: | 20YFC | Assembly: | YFC-1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.063 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

