Grove Gear 20YFC-1-1.438-56C-25-L2
Part #:20YFC-1-1.438-56C-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | Center Distance (in): | 2.063 in |
| P: | 1.38 in | U: | 0.625 in |
| BE: | 0.38 in | AF: | 0.19 |
| T: | 1.438 | AK: | 4.5 |
| AB: | 3.69 | V: | 1.94 in |
| G: | 1.82 | I: | 3.61 in |
| H: | 0.53 in | LM: | 7.07 |
| AA: | 8 | AE2: | 0.85 |
| BD: | 5.88 | D: | 2.31 |
| AJ: | 5.88 | LL: | 2.12 in |
| BF: | 0.41 | L: | 4.82 in |
Technical Specifications
| Assembly: | YFC-1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 25:1 | Model Code: | 20YFC |
| Output RPM: | 70 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 1.01 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.063 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

