Grove Gear 20YFC-1-1.438-56C-25-L3
Part #:20YFC-1-1.438-56C-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | P: | 1.38 in |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| G: | 1.82 | T: | 1.438 |
| BD: | 5.88 | H: | 0.53 in |
| AE2: | 0.85 | I: | 3.61 in |
| AA: | 8 | U: | 0.625 in |
| AB: | 3.69 | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| LL: | 2.12 in | AJ: | 5.88 |
| AG: | 4.65 | D: | 2.31 |
| V: | 1.94 in | L: | 4.82 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.063 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Bore Code: | 23 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.01 | Output RPM: | 70 |
| Model Code: | 20YFC | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

