Grove Gear 20YFC-1-1.438-56C-30-L1
Part #:20YFC-1-1.438-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 3.61 in |
| AG: | 4.65 | U: | 0.625 in |
| AE2: | 0.85 | G: | 1.82 |
| LM: | 7.07 | T: | 1.438 |
| AB: | 3.69 | BD: | 5.88 |
| H: | 0.53 in | LL: | 2.12 in |
| BE: | 0.38 in | V: | 1.94 in |
| D: | 2.31 | AF: | 0.19 |
| L: | 4.82 in | AA: | 8 |
| P: | 1.38 in | AK: | 4.5 |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| Ratio: | 30:1 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.896 | Model Code: | 20YFC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.063 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

